Needle roller bearing, thrust cylindrical roller bearing, cage assembly, K812 series
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Dw - Rolling element diameter | 15 mm |
Dc1 - Roller cage bore diameter | 120 mm |
Dc - Roller cage outer diameter | 170 mm |
Bearing ring (inner ring) WS | WS81224 |
Bearing ring (outer ring) GS | GS81224 |
Ea - Rollers reference outer diameter | 160 mm |
Eb - Rollers reference inner diameter | 129,2 mm |
Cage assembly mass | 0,73 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 264 kN |
C0a - Static axial load rating | 930 kN |
Cua - Limit axial load rating | 101 kN |
Nlim - Grease lubrication limit speed | 430 tr/min |
Nlim - Oil lubrication limit speed | 1700 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |