Needle roller bearing, thrust cylindrical roller bearing, cage assembly, K893 series
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Dw - Rolling element diameter | 12 mm |
Dc1 - Roller cage bore diameter | 85 mm |
Dc - Roller cage outer diameter | 150 mm |
Bearing ring (inner ring) WS | WS89317 |
Bearing ring (outer ring) GS | GS89317 |
Ea - Rollers reference outer diameter | 144,2 mm |
Eb - Rollers reference inner diameter | 95,8 mm |
Cage assembly mass | 0,59 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 281 kN |
C0a - Static axial load rating | 1100 kN |
Cua - Limit axial load rating | 128 kN |
N lim - Grease lubrication limit speed | 500 tr/min |
N lim - Oil lubrication limit speed | 2000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |