Needle roller bearing, cage assembly, polyamide cage
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 8 mm |
Ew - Upper rollers diameter | 12 mm |
Bc - Cage Width | 10 mm |
Mass | 0,002 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 4,65 kN |
C0r - Static load rating | 4,15 kN |
N lim - Grease lubrication limit speed | 21000 tr/min |
N lim - Oil lubrication limit speed | 32000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
b - Raceway width | 10 mm |