
This kit contains the following reference(s)
- CA6PK1836
- CA4PK810
- GA350.106
- GA350.65
- Water pump
- Cap
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Number of rollers (Auxiliary System) | 2 |
| Number of belts | 2 |
| Length 1 | 1836 mm |
| Number of Path | 6 |
| Length 2 | 810 mm |
| Number of path 2 | 4 |
| Weight | 2,517 kg |