
Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands. NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
This kit contains the following reference(s)
- Suspension nut (x3)
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| With screw | 1 |
| Recommended tool (Suspension) | Clas : OP3231 |
| Internal diameter n°1 | 12 mm |
| Number of components | 5 |
| Height | 42 mm |
| External diameter 1 | 145 mm |
| Weight | 1,105 kg |