
Reference KB655.33
Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands. NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
This kit contains the following reference(s)
- AP 42124 S01
- Suspension nut
- Strut bush
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of components | 6 |
Width 1 | 34 mm |
External diameter 1 | 98 mm |
With screw | 1 |
Recommended tool | Clas : OP3231 |
Fitting position | Avant gauche |
Weight | 1,27 kg |