
Reference KB657.17
Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands. NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
This kit contains the following reference(s)
- Strut bush (x2)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,645 kg |
Number of components | 2 |
External diameter 1 | 80 mm |
Width 1 | 50 mm |
Internal diameter n°1 | 12 mm |
Recommended tool | Clas : OP3231 |
Fitting position | Avant gauche |