
KB660.05 - SNR
Strut Bearing Kits
Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands. NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
This kit contains the following reference(s)
- Strut bush
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (suspension) | 42 mm |
| Fitting position | Avant gauche |
| Recommended tool (Suspension) | Clas : OP3231 |
| Number of components | 1 |
| External diameter 1 | 72 mm |
| Weight | 0,198 kg |