Skip to Header Skip to Main Content Skip to Footer
Reference KB669.10
Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands . NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
This kit contains the following reference(s)
Log in To add this product to your basket Documentation Product information CHARACTERISTICS Recommended tool (Suspension) Clas : OP3231 Fitting position Avant gauche Number of components 2 Weight 0,31 kg
Automotive Compatibility Subaru TREZIA TREZIA 03/2011 => 08/2015 Front Left Toyota URBAN CRUISER URBAN CRUISER 12/2008 => 04/2014 Front Left,Right Toyota URBAN CRUISER URBAN CRUISER 12/2008 => 04/2014 Front Right,Left Toyota VERSO S VERSO-S 1 10/2010 => Front Left,Right Toyota VERSO S VERSO-S 2 10/2010 => Front Left,Right Toyota YARIS YARIS => Front Left Toyota YARIS YARIS 07/2011 => 06/2014 Front Left,Right Toyota YARIS YARIS II 07/2005 => 05/2011 Front Left Toyota YARIS YARIS II 10/2006 => 05/2010 Front Left,Right Toyota YARIS YARIS II 10/2006 => 05/2010 Front Right,Left Toyota YARIS YARIS III 07/2011 => 06/2014 Front Left,Right Toyota YARIS YARIS III 07/2011 => 06/2014 Front Right,Left