
Reference KB669.32
Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands. NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
This kit contains the following reference(s)
- BLFR
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (suspension) | 146 mm |
| With integrated bearing | 1 |
| Fitting position | Avant droit |
| Length 1 (auxiliary system/wheel/suspension/component) | 153 mm |
| Internal diameter n°1 | 15 mm |
| Height | 41 mm |
| Recommended tool | Clas : OP3231 |
| Weight | 0,95 kg |