
Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands. NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
This kit contains the following reference(s)
- BLFR
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (suspension) | 159 mm |
| Fitting position | Avant gauche |
| With integrated bearing | 1 |
| Recommended tool (Suspension) | Clas : OP3231 |
| Length 1 (auxiliary system/wheel/suspension/component) | 162 mm |
| Number of components | 1 |
| Height | 49 mm |
| Internal diameter n°1 | 15 mm |
| Weight | 0,96 kg |