
Reference KB950.00
Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands. NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
This kit contains the following reference(s)
- Suspension washer (x2)
- Strut bush
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,317 kg |
Width 1 | 33 mm |
Number of components | 3 |
Internal diameter n°1 | 10 mm |
External diameter 1 | 47 mm |
Fitting position | Arrière gauche |