
Reference KB950.17
This kit contains the following reference(s)
- Strut bush
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,295 kg |
| Number of components | 1 |
| Height | 33 mm |
| Width 1 | 72 mm |
| Internal diameter n°1 | 10 mm |
| Length 1 | 106 mm |
| Fitting position | Arrière droit |