
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,405 kg |
| Width 1 (suspension) | 35 mm |
| Fitting position | Arrière gauche |
| Number of components | 1 |
| Internal diameter n°1 | 107 mm |
OE Equivalents
Ford1003914Ford1012464Ford1023587Ford1101042Mazda1E0028012Mazda1E0028012AFord96FB18198A2GFord Usa, Ford96FB18198AGAutomotive Compatibility
FordCOURRIERCOURRIER IV07/1995 => 02/2002RearRight,LeftFordCOURRIERCOURRIER IV07/1999 => 02/2002RearRightFordFiestaFIESTA III07/1995 => 08/1996RearRight,LeftFordFiestaFIESTA IV07/1995 => 02/2002RearRight,LeftFordFiestaFiesta04/1996 => 07/1999RearLeft,RightFordKAKA01/2003 => 10/2008RearLeft,RightFordKAKA I08/1996 => 10/2008RearRight,LeftFordPUMAPUMA09/1999 => 09/2000RearLeft,RightFordPUMAPUMA I04/1997 => 11/2001RearRight,LeftFordSTREETKASTREETKA10/2002 => 11/2005RearRight,Left