
Reference KB952.12
This kit contains the following reference(s)
- Strut bush
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (suspension) | 63 mm |
| Weight | 0,32 kg |
| Fitting position | Arrière gauche |
| Length 1 (auxiliary system/wheel/suspension/component) | 126 mm |
| Number of components | 1 |
| Height | 56 mm |
| Internal diameter n°1 | 8 mm |