
Reference KB957.04
Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands. NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
This kit contains the following reference(s)
- KB957.04
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,326 kg |
Number of components | 1 |
External diameter 1 | 62 mm |
Width 1 | 58 mm |
Width 2 | 126 mm |
Fitting position | Arrière gauche |