
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (suspension) | 30 mm |
| Weight | 0,174 kg |
| Fitting position | Arrière gauche |
| Number of components | 1 |
| External diameter 1 | 53 mm |
Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

| CHARACTERISTICS | |
|---|---|
| Width 1 (suspension) | 30 mm |
| Weight | 0,174 kg |
| Fitting position | Arrière gauche |
| Number of components | 1 |
| External diameter 1 | 53 mm |