
Reference KB958.05
This kit contains the following reference(s)
- KB958.05
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of components | 1 |
External diameter 1 | 60 mm |
Width 1 | 51 mm |
Width 2 | 115 mm |
Fitting position | Arrière droit |
Related product | KB958.06 |
Weight | 0,33 kg |