
Reference KB984.08
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Arrière gauche |
| Number of components | 1 |
| Height | 38 mm |
| Internal diameter n°1 | 12 mm |
| External diameter 1 | 83 mm |
| External diameter 2 | 71 mm |
| Weight | 0,19 kg |
Automotive Compatibility
HyundaiACCENTACCENT02/2000 => 12/2002RearLeft,RightHyundaiACCENT IACCENT I09/1999 => 11/2006RearLeft,RightHyundaiACCENT IACCENT I09/1999 => 11/2006RearRight,LeftHyundaiACCENT IIACCENT II09/1999 => 11/2006RearLeft,RightHyundaiACCENT IIACCENT II09/1999 => 11/2006RearRight,LeftHyundaiPONYPONY II09/1999 => 12/2002RearRight,Left