This kit contains the following reference(s)
- Strut bush
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Height | 42 mm |
Number of components | 1 |
Width 1 | 114 mm |
Length 1 | 114 mm |
Weight | 0,4 kg |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Height | 42 mm |
Number of components | 1 |
Width 1 | 114 mm |
Length 1 | 114 mm |
Weight | 0,4 kg |