
Reference KBLF173
This kit contains the following reference(s)
- Strut bush
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 139 mm |
Height | 43 mm |
Internal diameter n°1 | 14 mm |
Length 1 | 148 mm |
Weight | 0,52 kg |