
Reference KBLF41097
This kit contains the following reference(s)
- Strut bush
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Height | 49 mm |
Width 1 | 147 mm |
Length 1 | 167 mm |
Fitting position | Avant droit |
Weight | 0,945 kg |