This kit contains the following reference(s)
- Strut bush
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 12 mm |
Height | 51 mm |
Width 1 | 103 mm |
Length 1 | 108 mm |
Weight | 0,437 kg |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 12 mm |
Height | 51 mm |
Width 1 | 103 mm |
Length 1 | 108 mm |
Weight | 0,437 kg |