
Reference KBLF41785
This kit contains the following reference(s)
- Strut bush
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,2 kg |
Internal diameter n°1 | 14 mm |
Height | 56 mm |
Width 1 | 166 mm |
Length 1 | 152 mm |
Fitting position | Avant gauche |