
This kit contains the following reference(s)
- Strut bush
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,39 kg |
| Fitting position | Avant droit |
| Height | 42 mm |
| Internal diameter n°1 | 14 mm |
| External diameter 1 | 120 mm |
| External diameter 2 | 137 mm |

This kit contains the following reference(s)
| CHARACTERISTICS | |
|---|---|
| Weight | 0,39 kg |
| Fitting position | Avant droit |
| Height | 42 mm |
| Internal diameter n°1 | 14 mm |
| External diameter 1 | 120 mm |
| External diameter 2 | 137 mm |