
Reference KBLF43
This kit contains the following reference(s)
- Strut bush
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,43 kg |
Height | 36 mm |
Internal diameter n°1 | 13 mm |
Width 1 | 122 mm |
Length 1 | 135 mm |