
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,369 kg |
| Number of rollers | 1 |
| Number of belts | 1 |
| Width 1 | 17 mm |
| Number of teeth | 87 |
OE Equivalents
Nissan16806-00QA9Nissan16806-00QATNissan16806-00QAURenault7701472644Renault7701472675Renault7701477013Automotive Compatibility
NissanKUBISTARKUBISTAR08/2003 => 12/2005--NissanKUBISTARKUBISTAR I08/2003 => 12/2005--RenaultClioCLIO I02/1996 => 01/1998--RenaultCLIO IICLIO II12/1997 => 12/2010--RenaultClioClio12/1997 => 11/2004--RenaultKangooKANGOO I08/1997 => 08/2007--RenaultKangooKangoo08/1999 => 01/2003--RenaultTWINGOTWINGO I06/1996 => 05/2007--RenaultTWINGOTWINGO II06/2007 => 11/2011--