
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT355.33
- GE355.19
- Timing belt
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,952 kg |
| Number of rollers | 2 |
| Number of belts | 1 |
| Width 1 | 23 mm |
| Number of teeth | 142 |
OE Equivalents
Volvo30758261Volvo31339840Renault7438610040Renault7701471520Volvo8610040Automotive Compatibility
RenaultLAGUNALAGUNA I11/1997 => --RenaultSAFRANESAFRANE 111/1997 => --RenaultSAFRANESAFRANE 211/1997 => 10/2000--VolvoC70C7003/1999 => 11/1999--VolvoC70C70 I02/1997 => 11/2005--VolvoS40S4003/1999 => 02/2004--VolvoS40S40 I09/1995 => 02/2004--VolvoS60S60 I07/2000 => 02/2009--VolvoS70S7011/1996 => 10/2000--VolvoS80S8003/2000 => 11/2003--VolvoS80S80 I05/1998 => 01/2006--VolvoV40V4012/2000 => 02/2004--VolvoV40V40 I09/1995 => 02/2004--VolvoV70V7004/1999 => 11/1999--VolvoV70V70 I11/1997 => 07/2007--VolvoXC70XC70 I08/2002 => 02/2007--VolvoXC90 IXC90 I04/2002 => 08/2007--