
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Number of rollers | 1 |
| Number of belts | 1 |
| Width 1 | 17 mm |
| Number of teeth | 96 |
| Weight | 0,435 kg |
OE Equivalents
Dacia6001543859Renault, Dacia7701472725Dacia, Renault7701477024Automotive Compatibility
DaciaLOGANLOGAN09/2006 => 10/2009--DaciaLOGANLOGAN I => 10/2009--DaciaSANDEROSANDERO I => 10/2009--DaciaSOLENZASOLENZA03/2003 => 10/2009--RenaultCLIO IICLIO II => 10/2009--RenaultClioClio02/2000 => 10/2009--RenaultKangooKANGOO I => 10/2009--RenaultKangooKANGOO II => 10/2009--RenaultKangooKangoo11/1999 => 10/2009--RenaultLOGAN ILOGAN I => 10/2009--RenaultLoganLogan08/2004 => 10/2009--RenaultMEGANE IMEGANE I => 10/2009--RenaultMeganeMegane08/1996 => 10/2009--RenaultSanderoSANDERO I => 10/2009--RenaultSYMBOL THALIA THALIA SYMBOLSYMBOL THALIA THALIA SYMBOL I => 10/2009--RenaultSYMBOL THALIA THALIA SYMBOLSYMBOL THALIA THALIA SYMBOL II => 10/2009--RenaultSandero StepwaySandero Stepway05/2008 => 10/2009--