
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT355.39
- Screw (x3)
- Timing belt
Documentation
Product information
| CHARACTERISTICS | | Weight | 1,004 kg |
| Belt quality (distribution) | Standard |
| Number of rollers | 1 |
| Number of belts | 1 |
| Width 1 | 27 mm |
| Number of teeth | 123 |
OE Equivalents
Suzuki12760-84A00Suzuki12760-84A01Suzuki12760-84A50Nissan13070-BN700Nissan16806-00QA8Nissan16806-00QAXRenault7701475115Renault7701476571Renault, Dacia7701477028Automotive Compatibility
DaciaDOKKERDOKKER 108/2012 => 08/2015--DaciaDOKKERDOKKER 208/2012 => 08/2015--DaciaDUSTERDUSTER09/2013 => 08/2015--DaciaDUSTERDUSTER I02/2010 => 10/2017--DaciaDUSTERDUSTER II10/2017 => --DaciaLODGYLODGY 103/2012 => --DaciaLODGYLODGY 203/2012 => --DaciaLOGANLOGAN12/2007 => 08/2015--DaciaLOGANLOGAN I02/2006 => 10/2012--DaciaLOGAN IILOGAN II12/2012 => --DaciaSANDEROSANDERO09/2012 => 11/2015--DaciaSANDEROSANDERO I05/2008 => 09/2012--DaciaSANDEROSANDERO II09/2012 => --NissanALMERA IIALMERA II08/2002 => 10/2006--NissanCUBECUBE07/2009 => 03/2012--NissanJUKEJUKE I06/2010 => 04/2014--NissanKUBISTARKUBISTAR08/2003 => 03/2006--NissanKUBISTARKUBISTAR I08/2003 => 10/2009--NissanMICRAMICRA III05/2005 => 03/2011--NissanMICRAMicra12/2002 => 12/2006--NissanNoteNOTE I08/2005 => 05/2012--NissanNoteNOTE II07/2013 => --NissanNV200NV20007/2009 => --NissanNV200 EVALIANV200 EVALIA06/2010 => --NissanNoteNote08/2005 => 03/2009--NissanQashqaiQASHQAI I02/2007 => 10/2013--NissanQashqaiQASHQAI II11/2013 => 05/2017--NissanQashqaiQashqai06/2010 => 10/2013--NissanTiidaTiida02/2007 => 11/2011--RenaultCAPTUR ICAPTUR I03/2013 => 08/2015--RenaultCLIO IICLIO II12/2000 => 12/2010--RenaultClioCLIO III08/2005 => 11/2014--RenaultCLIO IVCLIO IV09/2012 => 09/2016--RenaultClioClio03/2001 => 11/2012--RenaultDusterDuster02/2010 => 10/2017--RenaultFluenceFLUENCE 110/2009 => 08/2015--RenaultFluenceFLUENCE 210/2009 => 08/2015--RenaultFluenceFluence12/2012 => 08/2015--RenaultGRANDGRAND03/2009 => 12/2011--RenaultKangooKANGOO I04/2002 => 09/2008--RenaultKangooKANGOO II10/2007 => --RenaultKangooKangoo02/2003 => 03/2013--RenaultLAGUNALAGUNA III09/2007 => 09/2015--RenaultLOGAN ILOGAN I08/2004 => 10/2012--RenaultLatitudeLatitude10/2010 => 08/2015--RenaultLoganLogan09/2006 => 08/2015--RenaultMEGANE IIMEGANE II08/2002 => 06/2009--RenaultMeganeMEGANE III09/2008 => 08/2015--RenaultMeganeMEGANE IV07/2015 => 06/2016--RenaultMODUSMODUS 108/2004 => 09/2011--RenaultMODUSMODUS 208/2004 => 11/2012--RenaultMeganeMegane02/2010 => 11/2010--RenaultSanderoSANDERO I05/2008 => 09/2012--RenaultScenicSCENIC II04/2003 => 07/2009--RenaultScenicSCENIC III03/2009 => 08/2016--RenaultSYMBOL THALIA THALIA SYMBOLSYMBOL THALIA THALIA SYMBOL I12/2000 => 08/2008--RenaultSYMBOL THALIA THALIA SYMBOLSYMBOL THALIA THALIA SYMBOL II09/2008 => 11/2012--RenaultSandero StepwaySandero Stepway09/2012 => 11/2015--RenaultTHALIA SYMBOLTHALIA SYMBOL09/2008 => 11/2012--RenaultTWINGOTWINGO II06/2007 => 09/2014--SuzukiJIMNYJIMNY I12/2002 => 11/2010--