
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This product replaces the following reference: This kit contains the following reference(s)
- GT355.36
- GE355.43
- Small components
- Timing belt
- Washer
Documentation
Product information
| CHARACTERISTICS | | Belt quality (distribution) | Standard |
| Weight | 0,943 kg |
| Number of belts | 1 |
| Number of rollers | 2 |
| Width 1 | 27 mm |
| Number of teeth | 126 |
OE Equivalents
Renault, Nissan130C1-3622RRenault, Nissan130C1-6781RRenault130C11321RRenault130C11551RRenault130C13130RRenault130C19656ROpel4430895Renault7701472696Renault7701474021Renault7701474023Renault7701477021Renault7701477022Renault7701477093Automotive Compatibility
OpelVIVAROVIVARO I06/2006 => 07/2011--RenaultAVANTIMEAVANTIME02/2002 => 02/2003--RenaultClioCLIO III05/2006 => 09/2012--RenaultDusterDuster01/2012 => --RenaultESPACEESPACE IV08/2002 => 10/2014--RenaultLAGUNALAGUNA02/2005 => 08/2007--RenaultLAGUNALAGUNA II12/2000 => 08/2007--RenaultLAGUNALAGUNA III09/2007 => 09/2015--RenaultMEGANE IIMEGANE II08/2002 => 06/2009--RenaultMeganeMEGANE III09/2008 => 06/2016--RenaultScenicSCENIC II04/2003 => 03/2009--RenaultTRAFICTRAFIC II03/2001 => 11/2010--RenaultVELSATISVELSATIS 112/2001 => 11/2009--RenaultVELSATISVELSATIS 212/2001 => 11/2009--