
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,959 kg |
| Number of rollers | 1 |
| Number of belts | 1 |
| Width 1 | 26 mm |
| Number of teeth | 133 |
OE Equivalents
Suzuki12760-67JG1Suzuki12760-67JG1-B00Renault7701474443Renault7701477050Automotive Compatibility
NissanPrimeraPRIMERA III_IV11/2001 => 11/2005--RenaultLAGUNALAGUNA02/2005 => 08/2007--RenaultLAGUNALAGUNA II02/2005 => 08/2007--RenaultMEGANE IIMEGANE II08/2002 => 06/2009--RenaultScenicSCENIC II04/2003 => 10/2009--SuzukiGrand VitaraGRAND VITARA II08/2005 => 09/2012--