
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT355.44
- GE355.38
- Timing belt
- Screw
- Small components
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,953 kg |
| Number of belts | 1 |
| Number of rollers | 2 |
| Width 1 | 27 mm |
| Number of teeth | 132 |
OE Equivalents
Renault130C13191RRenault7701474359Renault7701477023Renault7701478750Renault8200191324Automotive Compatibility
RenaultClioCLIO III08/2005 => 09/2012--RenaultFluenceFLUENCE 110/2009 => 08/2015--RenaultFluenceFLUENCE 210/2009 => 08/2015--RenaultGRANDGRAND09/2005 => 10/2009--RenaultLAGUNALAGUNA II02/2005 => 08/2007--RenaultLAGUNALAGUNA III09/2007 => 10/2010--RenaultMEGANE IIMEGANE II08/2002 => 06/2009--RenaultMeganeMEGANE III09/2008 => 08/2015--RenaultMODUSMODUS 108/2004 => 11/2012--RenaultMODUSMODUS 208/2004 => 11/2012--RenaultMeganeMegane08/2002 => 12/2013--RenaultScenicSCENIC II04/2003 => 06/2008--RenaultScenicSCENIC III03/2009 => 08/2016--RenaultScenicScenic04/2003 => 10/2009--RenaultTWINGOTWINGO II05/2008 => 09/2014--RenaultWINDWIND06/2010 => 12/2013--