
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT357.00
- Timing belt
- Small components
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,65 kg |
| Number of rollers | 1 |
| Number of belts | 1 |
| Width 1 | 25 mm |
| Number of teeth | 147 |
Automotive Compatibility
Audi100100 III12/1991 => 01/1994--Audi8080 IV06/1992 => 01/1994--AudiCoupeCOUPE 212/1991 => 01/1994--SeatToledoTOLEDO I01/1991 => 07/1993--VolkswagenCORRADOCORRADO03/1989 => 12/1993--VolkswagenGOLFGOLF II01/1986 => 09/1991--VolkswagenJettaJETTA II01/1986 => 09/1991--VolkswagenPassatPASSAT III03/1988 => 09/1993--VolkswagenSCIROCCOSCIROCCO II09/1985 => 06/1990--