
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,49 kg |
| Number of rollers | 1 |
| Number of belts | 1 |
| Width 1 | 18 mm |
| Number of teeth | 124 |
OE Equivalents
Audi, Seat, Volkswagen037198119Volkswagen, Seat6K0198004Automotive Compatibility
SeatALHAMBRAALHAMBRA I02/1996 => 04/2000--SeatCORDOBACORDOBA I08/1993 => 03/1999--SeatIBIZAIBIZA II01/1993 => 05/1999--SeatToledoTOLEDO I01/1991 => 08/1998--VolkswagenCORRADOCORRADO03/1993 => 06/1995--VolkswagenGOLFGOLF12/1994 => 11/1997--VolkswagenGOLF IIIGOLF III10/1991 => 03/1999--VolkswagenGOLF IVGOLF IV02/1998 => 11/2001--VolkswagenPassatPASSAT III07/1989 => 04/1997--VolkswagenPoloPolo07/1999 => 08/2001--VolkswagenSHARANSHARAN I08/1995 => 01/2000--VolkswagenTransporterTRANSPORTER IV08/1990 => 05/2003--VolkswagenVentoVento10/1991 => 11/1997--