
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE357.03
- Timing belt (x2)
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,685 kg |
| Number of rollers | 1 |
| Number of belts | 2 |
| Width 1 | 26 mm |
| Width 2 | 20 mm |
| Number of teeth | 122 |
| Number of teeth 2 | 77 |