
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE357.26
- Timing belt
- Screw
- Timing tensioners
Documentation
Product information
| CHARACTERISTICS | | Weight | 1,182 kg |
| Belt quality (distribution) | Standard |
| Number of belts | 1 |
| Number of rollers | 2 |
| Width 1 | 30 mm |
| Number of teeth | 120 |
OE Equivalents
Audi, Volkswagen, Skoda, Seat038198119Automotive Compatibility
AudiA2A2 => 07/2003--AudiA3A3 I04/2000 => 09/2001--AudiA4A4 I => 07/2003--AudiA4A4 II => 07/2003--AudiA6A6 II => 07/2003--FordGalaxyGALAXY I03/2000 => 03/2002--SeatALHAMBRAALHAMBRA => 07/2003--SeatALHAMBRAALHAMBRA I05/2000 => 07/2003--SeatAROSAAROSA 1 => 10/2001--SeatAROSAAROSA 2 => 10/2001--SeatLeonLEON I => 04/2006--SeatTOLEDO IITOLEDO II => 06/2004--SkodaFabiaFABIA I => 07/2003--SkodaFabiaFabia => 07/2003--SkodaOctaviaOCTAVIA I => 07/2003--SkodaSUPERBSUPERB I => 07/2003--VolkswagenBORABORA => 07/2003--VolkswagenGOLFGOLF => 07/2003--VolkswagenGOLF IVGOLF IV => 07/2003--VolkswagenLUPOLUPO => 07/2003--VolkswagenNEW BEETLENEW BEETLE I => 07/2003--VolkswagenPassatPASSAT IV => 07/2003--VolkswagenPoloPOLO III09/1999 => 08/2001--VolkswagenPoloPOLO IV => 07/2003--VolkswagenPoloPolo => 07/2003--VolkswagenSHARANSHARAN => 07/2003--VolkswagenSHARANSHARAN I => 07/2003--