
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- NEP72-020A-12G
- Small components
- Timing belt
Documentation
Product information
| CHARACTERISTICS | | Weight | 1,44 kg |
| Number of belts | 1 |
| Number of rollers | 2 |
| Width 1 | 23 mm |
| Number of teeth | 150 |
OE Equivalents
Audi, Seat, Volkswagen, Skoda06B198119ASeat, Skoda, Volkswagen, Audi06B198119CAutomotive Compatibility
AudiA4A406/2001 => 11/2004--AudiA4A4 I05/2000 => 08/2001--AudiA4A4 II11/2000 => 02/2009--AudiA6A6 II04/2000 => 03/2005--SeatEXEOEXEO11/2008 => 04/2010--SkodaSUPERBSUPERB I11/2001 => 02/2008--VolkswagenPassatPASSAT IV09/2000 => 04/2005--VolkswagenPassatPassat04/2002 => 04/2005--