
KD457.67 - SNR
Timing Belt Kits
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE357.26
- GE357.29
- GE357.28
- GT357.73
- Screw
- Small components
- Q015
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Belt quality (distribution) | Standard |
| Number of belts | 1 |
| Number of rollers | 4 |
| Width 1 | 30 mm |
| Number of teeth | 160 |
| Weight | 2,164 kg |
OE Equivalents
Volkswagen, Audi, Seat, Skoda03L198119Skoda, Seat, Audi, Volkswagen03L198119ESkoda, Volkswagen, Seat, Audi03L198119NAutomotive Compatibility
AudiA3A3 II03/2008 => 04/2010--AudiA4A4 III10/2007 => 11/2015--AudiA5A5 I12/2007 => 02/2012--AudiA6A6 III09/2008 => 07/2011--AudiQ5Q5 I10/2008 => 08/2010--AudiTTTT II05/2008 => 05/2010--SeatALTEAALTEA 102/2009 => 04/2011--SeatALTEAALTEA 202/2009 => 04/2011--SeatEXEOEXEO11/2008 => 11/2011--SeatLeonLEON II02/2009 => 11/2012--SeatToledoTOLEDO III02/2009 => 04/2009--SkodaOCTAVIAOCTAVIA II02/2009 => 01/2013--SkodaSUPERBSUPERB II02/2008 => 04/2010--SkodaYETIYETI 104/2009 => 04/2010--SkodaYETIYETI 204/2009 => 04/2010--VolkswagenBEETLEBEETLE II03/2012 => 06/2016--VolkswagenEOSEOS 104/2008 => 10/2010--VolkswagenEOSEOS 204/2008 => 10/2010--VolkswagenGOLFGOLF 112/2008 => 10/2009--VolkswagenGOLFGOLF 212/2008 => 04/2010--VolkswagenGOLF VGOLF V01/2008 => 02/2009--VolkswagenGOLF VIGOLF VI09/2008 => 06/2013--VolkswagenJETTA IIIJETTA III06/2008 => 09/2010--VolkswagenPassatPASSAT V12/2007 => 10/2010--VolkswagenPassatPassat04/2008 => 10/2008--VolkswagenSCIROCCO IIISCIROCCO III07/2008 => 10/2010--VolkswagenTiguanTIGUAN I10/2007 => 08/2015--