
Reference KD457.78
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT365.04
- GE357.15
- Timing idlers
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,577 kg |
Belt quality | Standard |
Number of belts | 1 |
Width 1 | 26 mm |
Number of rollers | 3 |
Number of teeth | 141 |