
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 0,385 kg |
| Number of rollers | 1 |
| Number of belts | 1 |
| Width 1 | 15 mm |
| Number of teeth | 138 |
OE Equivalents
Autobianchi, Lancia, Fiat71754849Automotive Compatibility
CitroenJumpyJUMPY I08/1995 => 11/2003--FiatElbaElba12/1994 => 11/1996--FiatFiorinoFIORINO II07/1993 => 08/2000--FiatPuntoPUNTO I06/1993 => 08/1999--FiatSCUDOSCUDO I06/1995 => 11/2003--FiatTempraTEMPRA 110/1989 => 11/1995--FiatTempraTEMPRA 210/1989 => 11/1995--FiatTipoTIPO I12/1987 => 09/1995--FiatTempraTempra02/1993 => 11/1995--FiatTipoTipo02/1993 => 09/1995--FiatUnoUNO 209/1989 => 11/1993--FiatUnoUno09/1989 => 11/2010--LanciaDEDRADEDRA02/1989 => 10/1997--LanciaDELTADELTA II02/1993 => 07/1999--PeugeotExpertEXPERT I08/1995 => 11/2003--