
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,345 kg |
| Number of rollers | 1 |
| Number of belts | 1 |
| Width 1 | 15 mm |
| Number of teeth | 125 |
OE Equivalents
Fiat71736719Lancia, Fiat71746353Fiat, Lancia71773295Automotive Compatibility
FiatPANDAPANDA03/1991 => 11/1992--FiatPANDAPANDA I03/1991 => 07/2003--FiatPANDAPANDA II08/2003 => 07/2010--FiatPalioPalio08/1998 => 01/2001--FiatSEICENTOSEICENTO02/1998 => 04/2010--FiatUnoUNO 212/1997 => 11/2010--FiatUnoUno12/1997 => 11/2010--LanciaYY III03/1997 => 07/2000--