
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT358.33
- GE358.26
- Timing belt
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,855 kg |
| Number of belts | 1 |
| Number of rollers | 2 |
| Width 1 | 24 mm |
| Number of teeth | 168 |
OE Equivalents
Lancia, Alfa Romeo, Fiat71736724Lancia, Fiat9400831789Lancia, Fiat9467628980Automotive Compatibility
Alfa Romeo156156 204/1998 => --Alfa Romeo156156 304/1998 => --Alfa RomeoALFA GTALFA GT04/1998 => --Alfa RomeoGTVGTV III02/2003 => 01/2006--Alfa RomeoSPIDERSPIDER II04/1998 => --CitroenC4C404/1998 => --CitroenC5C504/1998 => --CitroenC5 IC5 I04/1998 => --FiatBARCHETTABARCHETTA04/1998 => --FiatBRAVABRAVA I04/1998 => --FiatBravoBRAVO I04/1998 => --FiatCOUPECOUPE04/1998 => --FiatMAREAMAREA06/1996 => --FiatPuntoPUNTO II06/1999 => 05/2003--FiatSCUDOSCUDO I01/2000 => 11/2003--FiatULYSSEULYSSE I09/1999 => 07/2002--LanciaDELTADELTA II04/1998 => --LanciaLYBRALYBRA04/1998 => --LanciaZETAZETA12/1999 => 07/2002--Peugeot30630604/1998 => --Peugeot306306 204/1998 => --Peugeot30730704/1998 => --Peugeot307307 104/1998 => --