
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE358.30
- GT358.30
- Timing idlers
- Timing belt
- Screw
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,955 kg |
| Number of belts | 1 |
| Number of rollers | 2 |
| Width 1 | 24 mm |
| Number of teeth | 190 |
OE Equivalents
Fiat, Lancia, Alfa Romeo71736795Automotive Compatibility
Alfa Romeo156156 108/1997 => 02/2003--Alfa Romeo156156 208/2000 => 06/2003--Alfa Romeo156156 308/2000 => 06/2003--Alfa Romeo166166 109/1998 => 03/2006--Alfa Romeo166166 209/2000 => 03/2006--FiatMAREAMAREA01/1999 => 08/2002--FiatStradaSTRADA I02/2003 => 04/2003--LanciaKAPPAKAPPA04/1998 => 09/2001--LanciaLYBRALYBRA08/1999 => 11/2006--LanciaTHESISTHESIS08/2002 => 11/2005--