
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,49 kg |
| Number of rollers | 1 |
| Number of belts | 1 |
| Width 1 | 22 mm |
| Number of teeth | 129 |
OE Equivalents
Lancia, Alfa Romeo, Chrysler, Fiat71754561Fiat, Lancia, Alfa Romeo71773317Alfa Romeo, Chrysler, Lancia, Fiat71775900Automotive Compatibility
Alfa RomeoMi.ToMi.To 106/2010 => 08/2013--Alfa RomeoMi.ToMi.To 206/2010 => 08/2013--ChryslerYPSILONYPSILON V04/2011 => --Fiat500500 II06/2007 => 08/2015--FiatDobloDOBLO I12/2005 => 12/2010--FiatFiorinoFIORINO III11/2007 => 12/2015--FiatGRANDEGRANDE12/2007 => 11/2009--FiatGRANDE PUNTOGRANDE PUNTO III09/2005 => 08/2015--FiatIdeaIDEA 209/2005 => 12/2011--FiatLineaLinea06/2007 => --FiatPANDAPANDA II08/2003 => 01/2013--FiatPANDAPANDA III12/2011 => --FiatPUNTO EVOPUNTO EVO III09/2009 => 08/2015--FiatPuntoPUNTO II12/2005 => 10/2010--FiatPuntoPUNTO III09/2011 => 07/2018--FiatPuntoPunto01/2014 => 07/2018--FiatQUBOQUBO III09/2009 => 12/2015--FordKAKA04/2016 => 06/2018--FordKAKA II11/2008 => 12/2015--FordKAKA+ 104/2016 => 06/2018--LanciaMUSAMUSA 106/2004 => 03/2011--LanciaMUSAMUSA 206/2004 => 11/2012--LanciaYPSILONYPSILON IV09/2003 => 05/2012--LanciaYPSILONYPSILON V04/2011 => --