
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,515 kg |
| Number of rollers | 1 |
| Number of belts | 1 |
| Width 1 | 17 mm |
| Number of teeth | 101 |
OE Equivalents
Peugeot0831-24Citroen0831-28Citroen, Peugeot0831-Q5Automotive Compatibility
CitroenAXAX04/1991 => 11/1992--CitroenAXAX 106/1989 => 06/1996--CitroenAXAX 206/1990 => 11/1996--CitroenBXBX09/1991 => 11/1994--CitroenC15C1501/1991 => 01/2001--CitroenSAXOSAXO 102/1996 => 11/2003--CitroenSAXOSAXO 202/1996 => 11/2003--CitroenXSARAXSARA11/1999 => 12/2006--CitroenXSARAXSARA 106/1997 => 07/2000--Peugeot106106 108/1991 => 02/1996--Peugeot106106 202/1996 => 06/2003--Peugeot205205 107/1987 => 11/1994--Peugeot205205 205/1991 => 11/1994--Peugeot20620608/1998 => 01/2009--Peugeot306306 101/1993 => 08/2002--Peugeot306306 201/1993 => 08/2002--Peugeot309309 207/1989 => 07/1994--Peugeot40540506/1992 => 09/1996--Peugeot405405 206/1992 => 09/1996--