
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE359.24
- GT359.12
- Timing belt
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,875 kg |
| Number of belts | 1 |
| Width 1 | 25 mm |
| Number of rollers | 2 |
| Number of teeth | 136 |
OE Equivalents
Citroen0831-42Citroen, Peugeot0831-43Peugeot0831-48Citroen0831-49Peugeot, Citroen0831-R5Citroen, Peugeot83132Peugeot, Citroen83133Lancia, Fiat9400831489Lancia, Fiat9467626180Automotive Compatibility
CitroenEVASIONEVASION09/1998 => 04/2002--CitroenXantiaXANTIA 1 => 03/2000--CitroenXantiaXANTIA 2 => 03/2000--CitroenXMXM06/1994 => 03/2000--CitroenXMXM 2 => 06/2001--CitroenXSARAXSARA 1 => 03/2000--CitroenXSARAXSARA 212/1997 => 07/2000--CitroenXantiaXantia11/1997 => 03/2000--CitroenZXZX 1 => 03/2000--CitroenZXZX 2 => 03/2000--FiatULYSSEULYSSE I09/1998 => 07/2002--LanciaZETAZETA06/1998 => 11/2000--Peugeot30630602/1997 => 03/2000--Peugeot306306 1 => 03/2000--Peugeot306306 2 => 03/2000--Peugeot406406 => 03/2000--Peugeot406406 1 => 03/2000--Peugeot406406 2 => 02/2004--Peugeot605605 2 => 03/2000--Peugeot806806 => 03/2000--