
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE359.18
- GT359.17
- Timing belt
Documentation
Product information
| CHARACTERISTICS | | Weight | 1,05 kg |
| Number of belts | 1 |
| Width 1 | 25 mm |
| Number of rollers | 2 |
| Number of teeth | 146 |
OE Equivalents
Peugeot0831-60Citroen0831-61Lancia, Fiat9400831609Lancia, Fiat9467626980Automotive Compatibility
CitroenC5 IC5 I01/2001 => 03/2004--CitroenC8C805/2002 => 03/2004--FiatULYSSEULYSSE II08/2002 => 06/2010--LanciaPHEDRAPHEDRA08/2002 => 01/2004--Peugeot40640612/2000 => 03/2004--Peugeot406406 209/2000 => 03/2004--Peugeot607607 104/2000 => 03/2004--Peugeot607607 204/2000 => 03/2004--Peugeot80780705/2002 => 03/2004--