
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Number of rollers | 1 |
| Number of belts | 1 |
| Width 1 | 17 mm |
| Number of teeth | 100 |
| Weight | 0,452 kg |
OE Equivalents
Peugeot0831-84Citroen0831-85Peugeot, Citroen0831-S1Automotive Compatibility
CitroenBerlingoBERLINGO I12/2000 => 07/2005--CitroenC2C2 108/2003 => 12/2009--CitroenC2C2 208/2003 => 12/2009--CitroenC3C310/2009 => 12/2010--CitroenC3 IC3 I03/2002 => 12/2010--CitroenC3C3 II10/2009 => 08/2015--CitroenSAXOSAXO 102/1996 => 11/2003--CitroenSAXOSAXO 202/1996 => 11/2003--Peugeot106106 208/2000 => 06/2003--Peugeot20620608/1998 => 12/2012--PeugeotPartnerPARTNER I12/2000 => 04/2008--