
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE359.20
- GT359.26
- Small components
- Timing belt
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,95 kg |
| Number of belts | 1 |
| Width 1 | 25 mm |
| Number of rollers | 2 |
| Number of teeth | 153 |
OE Equivalents
Peugeot0831-55Peugeot0831-65Citroen0831-66Peugeot0831-88Citroen0831-89Citroen, Peugeot0831-93Citroen0831-K2Citroen, Peugeot0831-T4Peugeot, Citroen0831-T6Lancia, Fiat9400831559Fiat, Lancia9400831889Automotive Compatibility
CitroenC4 IC4 I10/2004 => 07/2005--CitroenC5 IC5 I01/2001 => 11/2005--CitroenC8C805/2002 => 09/2005--CitroenEVASIONEVASION06/2000 => 04/2002--CitroenJumpyJUMPY I08/2000 => 11/2006--CitroenXSARAXSARA11/1999 => 11/2005--CitroenXSARAXSARA 208/2000 => 07/2005--FiatSCUDOSCUDO I08/2000 => 11/2006--FiatULYSSEULYSSE I09/1998 => 07/2002--FiatULYSSEULYSSE II08/2002 => 09/2005--LanciaPHEDRAPHEDRA08/2002 => 10/2010--LanciaZETAZETA12/2000 => 07/2002--Peugeot20620603/1999 => 01/2009--Peugeot307307 102/2001 => 02/2009--Peugeot307307 208/2003 => 02/2009--Peugeot40640603/1999 => 09/2004--Peugeot406406 203/1999 => 03/2004--Peugeot40740705/2005 => 02/2009--Peugeot407407 103/2004 => 09/2005--Peugeot607607 104/2000 => 09/2005--Peugeot607607 204/2000 => 09/2005--Peugeot80680606/2000 => 04/2002--Peugeot80780705/2002 => 09/2005--PeugeotExpertEXPERT I08/2000 => 11/2006--